Switches & Sockets
IIM2ST20 BL Single Phase Starter 20A (White Colour)
₹614.00
Product Id
1SYK100001A1051
Order Code: 1SYK100001A1051, Description:IIM2ST20 BL Single Phase Starter 20A, Ivie,Euro White
More about IIM2ST20 BL Single Phase Starter 20A (White Colour)
| MRP (Indian Rupees) | 2119 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 64.67 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM2ST20 BL Single Phase Starter 20A |
| Extended Product Type | IIM2ST20 BL Single Phase Starter 20A |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹614.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹614.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


