Switches & Sockets
IIM1INDI BL Indicator (White Colour)
₹198.00
Product Id
1SYK100001A1053
Order Code: 1SYK100001A1053, Description:IIM1INDI BL Indicator, Ivie,Euro White
More about IIM1INDI BL Indicator (White Colour)
| MRP (Indian Rupees) | 659 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 10.77 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1INDI BL Indicator |
| Extended Product Type | IIM1INDI BL Indicator |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.00 Free delivery | ||||
| ₹143.86 + <span class="price">₹100.00</span> shipping | ||||
| ₹210.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹190.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹186.63 + <span class="price">₹120.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.00 Free delivery | ||||
| ₹143.86 + <span class="price">₹100.00</span> shipping | ||||
| ₹210.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹190.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹186.63 + <span class="price">₹120.00</span> shipping |
Write Your Own Review


