Switches & Sockets
IIM2BUZR BL Buzzer (White Colour)
₹141.00
Product Id
1SYK100001A1054
Order Code: 1SYK100001A1054, Description:IIM2BUZR BL Buzzer, Ivie,Euro White
More about IIM2BUZR BL Buzzer (White Colour)
| MRP (Indian Rupees) | 601 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIM2BUZR BL Buzzer |
| Product Range | Ivie |
| Package Gross Weight | 30 gram |
| Extended Product Type | IIM2BUZR BL Buzzer |
| Total GST Percentage | 18.00 |
| HSN Number | 85311090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹141.00 + ₹100.00 shipping | ||||
| ₹192.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹141.00 + ₹100.00 shipping | ||||
| ₹192.00 + ₹50.00 shipping |
Write Your Own Review


