Switches & Sockets
IIM2SVSK BL Shaver Socket (White Colour)
Out of stock
Product Id
1SYK100001A1057
Order Code: 1SYK100001A1057, Description:IIM2SVSK BL Shaver Socket, Ivie,Euro White
More about IIM2SVSK BL Shaver Socket (White Colour)
| MRP (Indian Rupees) | 2513 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 36.72 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM2SVSK BL Shaver Socket |
| Extended Product Type | IIM2SVSK BL Shaver Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
Write Your Own Review


