Switches & Sockets
IIM1ROIN BL Room Occupancy Indicator (White Colour)
Out of stock
Product Id
1SYK100001A1058
Order Code: 1SYK100001A1058, Description:IIM1ROIN BL Room Occupancy Indicator, Ivie,Euro White
More about IIM1ROIN BL Room Occupancy Indicator (White Colour)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 10.77 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1ROIN BL Room Occupancy Indicator |
| Extended Product Type | IIM1ROIN BL Room Occupancy Indicator |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
Write Your Own Review


