Switches & Sockets
IIP0233 BL 2M Plate (White Colour)
₹75.00
Product Id
1SYK100001A1072
Order Code: 1SYK100001A1072, Description:IIP0233 BL 2M Plate, Ivie,Euro White
More about IIP0233 BL 2M Plate (White Colour)
| MRP (Indian Rupees) | 263 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 39.5 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0233 BL 2M Plate |
| Extended Product Type | IIP0233 BL 2M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹75.00 Free delivery | ||||
| ₹79.00 Free delivery | ||||
| ₹77.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹55.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹52.17 + <span class="price">₹100.00</span> shipping | ||||
| ₹89.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹64.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹92.55 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹75.00 Free delivery | ||||
| ₹79.00 Free delivery | ||||
| ₹77.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹55.00 + <span class="price">₹75.00</span> shipping | ||||
| ₹52.17 + <span class="price">₹100.00</span> shipping | ||||
| ₹89.00 + <span class="price">₹70.00</span> shipping | ||||
| ₹64.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹92.55 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


