Switches & Sockets
IIP0343 BL 3M Plate (White Colour)
₹120.00
Product Id
1SYK100001A1074
Order Code: 1SYK100001A1074, Description:IIP0343 BL 3M Plate, Ivie,Euro White
More about IIP0343 BL 3M Plate (White Colour)
| MRP (Indian Rupees) | 363 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 52.5 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0343 BL 3M Plate |
| Extended Product Type | IIP0343 BL 3M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹120.00 Free delivery | ||||
| ₹116.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹102.80 + <span class="price">₹120.00</span> shipping | ||||
| ₹128.03 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹120.00 Free delivery | ||||
| ₹116.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹102.80 + <span class="price">₹120.00</span> shipping | ||||
| ₹128.03 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


