Switches & Sockets
IIS10610 PL 6A 1 way switch (Silver Colour)
₹48.00
Product Id
1SYK100001A1101
Order Code: 1SYK100001A1101, Description:IIS10610 PL 6A 1 way switch, Ivie,Silver painted
More about IIS10610 PL 6A 1 way switch (Silver Colour)
| MRP (Indian Rupees) | 219 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.55 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS10610 PL 6A 1 way switch |
| Extended Product Type | IIS10610 PL 6A 1 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹48.00 Free delivery | ||||
| ₹70.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹47.81 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹48.00 Free delivery | ||||
| ₹70.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹47.81 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


