Switches & Sockets
IIS206BL PL 6A Mega bell switch with Ind (Silver Colour)
₹235.24
Product Id
1SYK100001A1105
Order Code: 1SYK100001A1105, Description:IIS206BL PL 6A Mega bell switch with Ind, Ivie,Silver painted
More about IIS206BL PL 6A Mega bell switch with Ind (Silver Colour)
MRP (Indian Rupees) | 824 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIS206BL PL 6A Mega bell switch with Ind |
Product Range | Ivie |
Package Gross Weight | 24.73 gram |
Extended Product Type | IIS206BL PL 6A Mega bell switch with Ind |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹235.24
Free delivery
|
|
||
|
₹263.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹235.24
Free delivery
|
|
||
|
₹263.00
+ ₹50.00 shipping
|
|
Write Your Own Review