Switches & Sockets
IIS1161L PL 16A 1 way Switch with Ind. (Silver Colour)
₹134.69
Product Id
1SYK100001A1107
Order Code: 1SYK100001A1107, Description:IIS1161L PL 16A 1 way Switch with Ind., Ivie,Silver painted
More about IIS1161L PL 16A 1 way Switch with Ind. (Silver Colour)
| MRP (Indian Rupees) | 617 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.3 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS1161L PL 16A 1 way Switch with Ind. |
| Extended Product Type | IIS1161L PL 16A 1 way Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹134.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹160.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹134.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹160.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


