Switches & Sockets
IIK20616 PL 6/16A Socket (Silver Colour)
₹219.00
Product Id
1SYK100001A1123
Order Code: 1SYK100001A1123, Description:IIK20616 PL 6/16A Socket , Ivie,Silver painted
More about IIK20616 PL 6/16A Socket (Silver Colour)
| MRP (Indian Rupees) | 703 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIK20616 PL 6/16A Socket |
| Product Range | Ivie |
| Package Gross Weight | 41.3 gram |
| Extended Product Type | IIK20616 PL 6/16A Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹219.00 Free delivery | ||||
| ₹224.00 + ₹50.00 shipping | ||||
| ₹240.57 + ₹70.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹219.00 Free delivery | ||||
| ₹224.00 + ₹50.00 shipping | ||||
| ₹240.57 + ₹70.00 shipping |
Write Your Own Review


