Switches & Sockets
IIK10006 PL 6A 2Pin Socket (Silver Colour)
Out of stock
Product Id
1SYK100001A1126
Order Code: 1SYK100001A1126, Description:IIK10006 PL 6A 2Pin Socket, Ivie,Silver painted
More about IIK10006 PL 6A 2Pin Socket (Silver Colour)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.03 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIK10006 PL 6A 2Pin Socket |
| Extended Product Type | IIK10006 PL 6A 2Pin Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


