Switches & Sockets
IIM2FR05 PL Step Fan Regulator 5 Step (Silver Colour)
₹327.50
Product Id
1SYK100001A1142
Order Code: 1SYK100001A1142, Description:IIM2FR05 PL Step Fan Regulator 5 Step, Ivie,Silver painted
More about IIM2FR05 PL Step Fan Regulator 5 Step (Silver Colour)
| MRP (Indian Rupees) | 1580 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 59.17 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM2FR05 PL Step Fan Regulator 5 Step |
| Extended Product Type | IIM2FR05 PL Step Fan Regulator 5 Step |
| Total GST Percentage | 18.00 |
| HSN Number | 84149030 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹327.50 Free delivery | ||||
| ₹344.91 + <span class="price">₹100.00</span> shipping | ||||
| ₹467.00 Free delivery | ||||
| ₹504.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹571.01 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹327.50 Free delivery | ||||
| ₹344.91 + <span class="price">₹100.00</span> shipping | ||||
| ₹467.00 Free delivery | ||||
| ₹504.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹571.01 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


