Switches & Sockets
IIM1D400 PL Dimmer 400 Watt (Silver Colour)
Out of stock
Product Id
1SYK100001A1145
IIM1D400 PL Dimmer 400 Watt, Ivie,Silver painted
More about IIM1D400 PL Dimmer 400 Watt (Silver Colour)
| MRP (Indian Rupees) | 1619 |
|---|---|
| Compatibility | IVIE |
| Rated Insulation Voltage (Ui) | 500 volt |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIM1D400 PL Dimmer 400 Watt |
| Product Range | Ivie |
| Package Gross Weight | 0.4 kilogram |
| Extended Product Type | IIM1D400 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369090 |
| Country of origin | India (IN) |
Write Your Own Review


