Switches & Sockets
IIM1TVSK PL TV co-axial socket (Silver Colour)
₹80.00
+ ₹100.00 shipping
Product Id
1SYK100001A1149
Order Code: 1SYK100001A1149, Description:IIM1TVSK PL TV co-axial socket, Ivie,Silver painted
More about IIM1TVSK PL TV co-axial socket (Silver Colour)
MRP (Indian Rupees) | 343 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1TVSK PL TV co-axial socket |
Product Range | Ivie |
Package Gross Weight | 0.358 kilogram |
Extended Product Type | IIM1TVSK PL TV co-axial socket |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
+ ₹100.00 shipping
|
|
||
|
₹110.00
+ ₹50.00 shipping
|
|
||
|
₹132.79
+ ₹70.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
+ ₹100.00 shipping
|
|
||
|
₹110.00
+ ₹50.00 shipping
|
|
||
|
₹132.79
+ ₹70.00 shipping
|
|
Write Your Own Review