Switches & Sockets
IIM1DNDS PL DND, MMR Set Internal & Exte (Silver Colour)
Out of stock
Product Id
1SYK100001A1155
Order Code: 1SYK100001A1155, Description:IIM1DNDS PL DND, MMR Set Internal & External, Ivie,Silver painted
More about IIM1DNDS PL DND, MMR Set Internal & Exte (Silver Colour)
| MRP (Indian Rupees) | 2897 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 80.43 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1DNDS PL DND, MMR Set Internal & Exte |
| Extended Product Type | IIM1DNDS PL DND, MMR Set Internal & External |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
Write Your Own Review


