Switches & Sockets
IIM2SVSK PL Shaver Socket (Silver Colour)
Out of stock
Product Id
1SYK100001A1157
Order Code: 1SYK100001A1157, Description:IIM2SVSK PL Shaver Socket, Ivie,Silver painted
More about IIM2SVSK PL Shaver Socket (Silver Colour)
| MRP (Indian Rupees) | 2205 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.105 metre |
| Package Length | 0.215 metre |
| Package Height | 0.105 metre |
| Invoice Description | IIM2SVSK PL Shaver Socket |
| Product Range | Ivie |
| Package Gross Weight | 36.72 gram |
| Extended Product Type | IIM2SVSK PL Shaver Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Country of origin | India (IN) |
Write Your Own Review


