Switches & Sockets
IIM3DOWN PL Down Lighter (Silver Colour)
₹442.00
Product Id
1SYK100001A1159
Order Code: 1SYK100001A1159, Description:IIM3DOWN PL Down Lighter, Ivie,Silver painted
More about IIM3DOWN PL Down Lighter (Silver Colour)
| MRP (Indian Rupees) | 1385 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 24.2 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM3DOWN PL Down Lighter |
| Extended Product Type | IIM3DOWN PL Down Lighter |
| Total GST Percentage | 18.00 |
| HSN Number | 85312000 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹442.00 + ₹50.00 shipping | ||||
| ₹554.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹442.00 + ₹50.00 shipping | ||||
| ₹554.00 Free delivery |
Write Your Own Review


