Switches & Sockets
IIP0133 PL 1M Plate (Silver Colour)
₹93.00
Product Id
1SYK100001A1171
Order Code: 1SYK100001A1171, Description:IIP0133 PL 1M Plate, Ivie,Silver painted
More about IIP0133 PL 1M Plate (Silver Colour)
| MRP (Indian Rupees) | 291 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.095 metre |
| Package Length | 0.270 metre |
| Package Height | 0.095 metre |
| Invoice Description | IIP0133 PL 1M Plate |
| Product Range | Ivie |
| Package Gross Weight | 35.2 gram |
| Extended Product Type | IIP0133 PL 1M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹93.00 + ₹50.00 shipping | ||||
| ₹155.00 Free delivery | ||||
| ₹68.00 + ₹100.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹93.00 + ₹50.00 shipping | ||||
| ₹155.00 Free delivery | ||||
| ₹68.00 + ₹100.00 shipping |
Write Your Own Review


