Switches & Sockets
IIPP343 PL 3M Plate Power (Silver Colour)
₹91.00
+ ₹100.00 shipping
Product Id
1SYK100001A1173
Order Code: 1SYK100001A1173, Description:IIPP343 PL 3M Plate Power , Ivie,Silver painted
More about IIPP343 PL 3M Plate Power (Silver Colour)
MRP (Indian Rupees) | 387 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.270 metre |
Package Height | 0.095 metre |
Invoice Description | IIPP343 PL 3M Plate Power |
Product Range | Ivie |
Package Gross Weight | 48.7 gram |
Extended Product Type | IIPP343 PL 3M Plate Power |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹91.00
+ ₹100.00 shipping
|
|
||
|
₹124.00
+ ₹50.00 shipping
|
|
||
|
₹185.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹91.00
+ ₹100.00 shipping
|
|
||
|
₹124.00
+ ₹50.00 shipping
|
|
||
|
₹185.00
Free delivery
|
|
Write Your Own Review