Switches & Sockets
IIP0343 PL 3M Plate (Silver Colour)
₹130.00
Product Id
1SYK100001A1174
Order Code: 1SYK100001A1174, Description:IIP0343 PL 3M Plate, Ivie,Silver painted
More about IIP0343 PL 3M Plate (Silver Colour)
| MRP (Indian Rupees) | 408 |
|---|---|
| Compatibility | IVIE |
| Package Width | 0.095 metre |
| Package Length | 0.270 metre |
| Package Height | 0.095 metre |
| Invoice Description | IIP0343 PL 3M Plate |
| Product Range | Ivie |
| Package Gross Weight | 52.5 gram |
| Extended Product Type | IIP0343 PL 3M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Country of origin | India (IN) |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.00 + ₹50.00 shipping | ||||
| ₹96.00 + ₹100.00 shipping | ||||
| ₹232.60 Free delivery | ||||
| ₹482.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹130.00 + ₹50.00 shipping | ||||
| ₹96.00 + ₹100.00 shipping | ||||
| ₹232.60 Free delivery | ||||
| ₹482.00 Free delivery |
Write Your Own Review


