Switches & Sockets
IIP0453 PL 4M Plate (Silver Colour)
₹142.00
+ ₹50.00 shipping
Product Id
1SYK100001A1175
Order Code: 1SYK100001A1175, Description:IIP0453 PL 4M Plate, Ivie,Silver painted
More about IIP0453 PL 4M Plate (Silver Colour)
MRP (Indian Rupees) | 443 |
---|---|
Compatibility | IVIE |
Package Width | 0.095 metre |
Package Length | 0.230 metre |
Package Height | 0.095 metre |
Invoice Description | IIP0453 PL 4M Plate |
Product Range | Ivie |
Package Gross Weight | 56.02 gram |
Extended Product Type | IIP0453 PL 4M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹142.00
+ ₹50.00 shipping
|
|
||
|
₹275.00
Free delivery
|
|
||
|
₹292.40
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹142.00
+ ₹50.00 shipping
|
|
||
|
₹275.00
Free delivery
|
|
||
|
₹292.40
Free delivery
|
|
Write Your Own Review