Switches & Sockets
IIP1888 PL 18M Plate (Silver Colour)
₹588.00
Product Id
1SYK100001A1180
Order Code: 1SYK100001A1180, Description:IIP1888 PL 18M Plate, Ivie,Silver painted
More about IIP1888 PL 18M Plate (Silver Colour)
| MRP (Indian Rupees) | 2284 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 192.47 gram |
| Package Height | 0.085 metre |
| Package Length | 0.235 metre |
| Package Width | 0.085 metre |
| Invoice Description | IIP1888 PL 18M Plate |
| Extended Product Type | IIP1888 PL 18M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹588.00 + <span class="price">₹50.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹588.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


