Switches & Sockets
IIS106B0 AN 6A Bell Switch (Anthracite Grey Colour)
₹125.09
Product Id
1SYK100001A1203
Order Code: 1SYK100001A1203, Description:IIS106B0 AN 6A Bell Switch, Ivie,Anthrecite Grey painted
More about IIS106B0 AN 6A Bell Switch (Anthracite Grey Colour)
| MRP (Indian Rupees) | 759 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 20.64 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIS106B0 AN 6A Bell Switch |
| Extended Product Type | IIS106B0 AN 6A Bell Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹125.09 Free delivery | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹165.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹148.88 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹125.09 Free delivery | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹165.69 + <span class="price">₹100.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹148.88 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


