Switches & Sockets
IIM1BLNK AN Blank Plate (Anthracite Grey Colour)
₹33.00
Product Id
1SYK100001A1241
Order Code: 1SYK100001A1241, Description:IIM1BLNK AN Blank Plate, Ivie,Anthrecite Grey painted
More about IIM1BLNK AN Blank Plate (Anthracite Grey Colour)
| MRP (Indian Rupees) | 108 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 6.24 gram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM1BLNK AN Blank Plate |
| Extended Product Type | IIM1BLNK AN Blank Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹33.00 Free delivery | ||||
| ₹23.58 + <span class="price">₹100.00</span> shipping | ||||
| ₹47.70 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹33.00 Free delivery | ||||
| ₹23.58 + <span class="price">₹100.00</span> shipping | ||||
| ₹47.70 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


