Switches & Sockets
IIM1RJ11 AN RJ11 Tel. jack 2 pin (Anthracite Grey Colour)
₹125.00
Product Id
1SYK100001A1247
1SYK100001A1247 IIM1RJ11 AN RJ11 Tel. jack 2 pin
More about IIM1RJ11 AN RJ11 Tel. jack 2 pin (Anthracite Grey Colour)
| MRP (Indian Rupees) | 421 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Color | Anthracite |
| Package Gross Weight | 0.276 Kilogram |
| Package Height | 0.105 meter |
| Package Length | 0.215 meter |
| Package Width | 0.105 meter |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1247 IIM1RJ11 AN RJ11 Tel. jack 2 pin |
| Extended Product Type | Telephone Jack |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹125.00 Free delivery | ||||
| ₹140.00 Free delivery | ||||
| ₹135.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹91.90 + <span class="price">₹100.00</span> shipping | ||||
| ₹109.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹137.17 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹125.00 Free delivery | ||||
| ₹140.00 Free delivery | ||||
| ₹135.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹91.90 + <span class="price">₹100.00</span> shipping | ||||
| ₹109.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹137.17 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


