Switches & Sockets
IIM1INDI AN Indicator (Anthracite Grey Colour)
₹165.00
Product Id
1SYK100001A1253
Order Code: 1SYK100001A1253, Description:IIM1INDI AN Indicator, Ivie,Anthrecite Grey painted
More about IIM1INDI AN Indicator (Anthracite Grey Colour)
MRP (Indian Rupees) | 582 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM1INDI AN Indicator |
Product Range | Ivie |
Package Gross Weight | 10.77 gram |
Extended Product Type | IIM1INDI AN Indicator |
Total GST Percentage | 18.00 |
HSN Number | 85312000 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹165.00
Free delivery
|
|
||
|
₹186.00
+ ₹50.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹165.00
Free delivery
|
|
||
|
₹186.00
+ ₹50.00 shipping
|
|
Write Your Own Review