Switches & Sockets
IIM2BUZR AN Buzzer (Anthracite Grey Colour)
₹171.83
Product Id
1SYK100001A1254
Order Code: 1SYK100001A1254, Description:IIM2BUZR AN Buzzer, Ivie,Anthrecite Grey painted
More about IIM2BUZR AN Buzzer (Anthracite Grey Colour)
| MRP (Indian Rupees) | 954 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 0.265 kilogram |
| Package Height | 0.105 metre |
| Package Length | 0.215 metre |
| Package Width | 0.105 metre |
| Invoice Description | IIM2BUZR AN Buzzer |
| Extended Product Type | IIM2BUZR AN Buzzer |
| Total GST Percentage | 18.00 |
| HSN Number | 85311090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹171.83 Free delivery | ||||
| ₹236.00 + ₹100.00 shipping | ||||
| ₹304.00 + ₹50.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹171.83 Free delivery | ||||
| ₹236.00 + ₹100.00 shipping | ||||
| ₹304.00 + ₹50.00 shipping |
Write Your Own Review


