Switches & Sockets
IIM2SVSK AN Shaver Socket (Anthracite Grey Colour)
Out of stock
Product Id
1SYK100001A1257
Order Code: 1SYK100001A1257, Description:IIM2SVSK AN Shaver Socket, Ivie,Anthrecite Grey painted
More about IIM2SVSK AN Shaver Socket (Anthracite Grey Colour)
MRP (Indian Rupees) | 2205 |
---|---|
Compatibility | IVIE |
Package Width | 0.105 metre |
Package Length | 0.215 metre |
Package Height | 0.105 metre |
Invoice Description | IIM2SVSK AN Shaver Socket |
Product Range | Ivie |
Package Gross Weight | 0.358 kilogram |
Extended Product Type | IIM2SVSK AN Shaver Socket |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Write Your Own Review