Switches & Sockets
IIP0233 AN 2M Plate (Anthracite Grey Colour)
₹109.00
Product Id
1SYK100001A1272
Order Code: 1SYK100001A1272, Description:IIP0233 AN 2M Plate, Ivie,Anthrecite Grey painted
More about IIP0233 AN 2M Plate (Anthracite Grey Colour)
| MRP (Indian Rupees) | 367 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 39.5 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0233 AN 2M Plate |
| Extended Product Type | IIP0233 AN 2M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹109.00 Free delivery | ||||
| ₹122.00 Free delivery | ||||
| ₹80.12 + <span class="price">₹100.00</span> shipping | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹199.00 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹109.00 Free delivery | ||||
| ₹122.00 Free delivery | ||||
| ₹80.12 + <span class="price">₹100.00</span> shipping | ||||
| ₹95.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹199.00 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


