Switches & Sockets
IIP0683 AN 6M Plate (Anthracite Grey Colour)
₹243.00
Product Id
1SYK100001A1276
Order Code: 1SYK100001A1276, Description:IIP0683 AN 6M Plate, Ivie,Anthrecite Grey painted
More about IIP0683 AN 6M Plate (Anthracite Grey Colour)
| MRP (Indian Rupees) | 904 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 75.46 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0683 AN 6M Plate |
| Extended Product Type | IIP0683 AN 6M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹243.00 Free delivery | ||||
| ₹272.00 Free delivery | ||||
| ₹179.44 + <span class="price">₹100.00</span> shipping | ||||
| ₹262.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹234.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹425.06 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹243.00 Free delivery | ||||
| ₹272.00 Free delivery | ||||
| ₹179.44 + <span class="price">₹100.00</span> shipping | ||||
| ₹262.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹234.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹425.06 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


