Switches & Sockets
IIP0893 AN 8M Plate (Anthracite Grey Colour)
₹210.00
Product Id
1SYK100001A1277
Order Code: 1SYK100001A1277, Description:IIP0893 AN 8M Plate, Ivie,Anthrecite Grey painted
More about IIP0893 AN 8M Plate (Anthracite Grey Colour)
| MRP (Indian Rupees) | 1058 |
|---|---|
| Product Range | Ivie |
| Country of Origin | India (IN) |
| Package Gross Weight | 95.05 gram |
| Package Height | 0.095 metre |
| Package Length | 0.270 metre |
| Package Width | 0.095 metre |
| Invoice Description | IIP0893 AN 8M Plate |
| Extended Product Type | IIP0893 AN 8M Plate |
| Total GST Percentage | 18.00 |
| HSN Number | 85381090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹210.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹318.00 Free delivery | ||||
| ₹274.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹492.00 + <span class="price">₹300.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹210.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹318.00 Free delivery | ||||
| ₹274.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹492.00 + <span class="price">₹300.00</span> shipping |
Write Your Own Review


