Switches & Sockets
Switch, Adiya - 6A 2 Way 1Module (Adiya White)
₹65.00
Product Id
1SYK100001A1302
Order Code:1SYK100001A1302, Description:IAS10620W -6A 2 way switch, Adiya,Roma White
More about Switch, Adiya - 6A 2 Way 1Module (Adiya White)
| MRP (Indian Rupees) | 184 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.94 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS10620W -6A 2 way switch |
| Extended Product Type | IAS10620W -6A 2 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹65.00 Free delivery | ||||
| ₹72.00 Free delivery | ||||
| ₹55.00 + ₹75.00 shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹65.00 Free delivery | ||||
| ₹72.00 Free delivery | ||||
| ₹55.00 + ₹75.00 shipping |
Write Your Own Review


