Switches & Sockets

Bell Switch, Adiya - 6A 1Module (Adiya White)

₹67.00
    - +
    Product Id
    1SYK100001A1303
    Sold and delivered by A R Marketing and Services
    Order Code:1SYK100001A1303, Description:IAS106B0W -6A Bell Switch, Adiya,Roma White

    More about Bell Switch, Adiya - 6A 1Module (Adiya White)

    Technical Specification
    MRP (Indian Rupees)189
    Product RangeAdiya
    Country of OriginIndia (IN)
    Package Gross Weight17.5 gram
    Package Height0.215 metre
    Package Length0.105 metre
    Package Width0.060 metre
    Invoice DescriptionIAS106B0W -6A Bell Switch
    Extended Product TypeIAS106B0W -6A Bell Switch
    Total GST Percentage18.00
    HSN Number85365020
    All Offers
    SellerQtyPriceLanding Price
    A R Marketing and Services
    95.6% of 100
    95.6% positive evaluations
    ₹67.00
    Free delivery
      No files available to download.
      Download
      All Offers
      SellerQtyPriceLanding Price
      A R Marketing and Services
      95.6% of 100
      95.6% positive evaluations
      ₹67.00
      Free delivery
        Write Your Own Review
        You're reviewing:Bell Switch, Adiya - 6A 1Module (Adiya White)
        Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.