Switches & Sockets
Bell Switch with LED Indicator, Adiya - 6A 1Module (Adiya White)
₹136.00
(Inclusive of GST)
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1304
Order Code:1SYK100001A1304, Description:IAS106BLW -6A Bell Switch with Ind., Adiya,Roma White
More about Bell Switch with LED Indicator, Adiya - 6A 1Module (Adiya White)
MRP (Indian Rupees) | 355 |
---|---|
Compatibility | Adiya |
Package Width | 0.060 metre |
Package Length | 0.105 metre |
Package Height | 0.215 metre |
Invoice Description | IAS106BLW -6A Bell Switch with Ind. |
Product Range | Adiya |
Package Gross Weight | 18.5 gram |
Extended Product Type | IAS106BLW -6A Bell Switch with Ind. |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹136.00
(Inclusive of GST) Free delivery
|
|
||
|
₹145.60
(Inclusive of GST) Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹136.00
(Inclusive of GST) Free delivery
|
|
||
|
₹145.60
(Inclusive of GST) Free delivery
|
|
Write Your Own Review