Switches & Sockets
Switch, Adiya - 16A 1 Way 1Module (Adiya White)
₹71.00
Product Id
1SYK100001A1305
Order Code:1SYK100001A1305, Description:IAS11610W -16A 1 way switch, Adiya,Roma White
More about Switch, Adiya - 16A 1 Way 1Module (Adiya White)
| MRP (Indian Rupees) | 202 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 17.2 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS11610W -16A 1 way switch |
| Extended Product Type | IAS11610W -16A 1 way switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹71.00 Free delivery | ||||
| ₹92.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹71.00 Free delivery | ||||
| ₹92.00 Free delivery |
Write Your Own Review


