Switches & Sockets
Switch with LED Indicator, Adiya - 1 Way 1Module (Adiya White)
₹86.00
Product Id
1SYK100001A1306
Order Code:1SYK100001A1306, Description:IAS1161LW -16A 1 way switch with Ind., Adiya,Roma White
More about Switch with LED Indicator, Adiya - 1 Way 1Module (Adiya White)
| MRP (Indian Rupees) | 246 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 18.59 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS1161LW -16A 1 way switch with Ind. |
| Extended Product Type | IAS1161LW -16A 1 way switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹86.00 Free delivery | ||||
| ₹97.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹86.00 Free delivery | ||||
| ₹97.00 Free delivery |
Write Your Own Review


