Switches & Sockets
Mega Bell Switch with LED Indicator, Adiya - 2Module (Adiya White)
₹136.00
Product Id
1SYK100001A1308
Order Code:1SYK100001A1308, Description:IAS206BLW -6A Mega Bell Switch with Ind., Adiya,Roma White
More about Mega Bell Switch with LED Indicator, Adiya - 2Module (Adiya White)
| MRP (Indian Rupees) | 390 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 39.5 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS206BLW -6A Mega Bell Switch with Ind. |
| Extended Product Type | IAS206BLW -6A Mega Bell Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹136.00 Free delivery | ||||
| ₹152.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹136.00 Free delivery | ||||
| ₹152.00 Free delivery |
Write Your Own Review


