Switches & Sockets
DP Switch with LED Indicator, Adiya - 1 Way 2Module (Adiya White)
₹198.00
Product Id
1SYK100001A1309
Order Code:1SYK100001A1309, Description:IAS2321LW -32A 1 way DP Switch with Ind., Adiya,Roma White
More about DP Switch with LED Indicator, Adiya - 1 Way 2Module (Adiya White)
| MRP (Indian Rupees) | 567 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 52 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAS2321LW -32A 1 way DP Switch with Ind. |
| Extended Product Type | IAS2321LW -32A 1 way DP Switch with Ind. |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.00 Free delivery | ||||
| ₹222.00 Free delivery | ||||
| ₹290.00 + <span class="price">₹75.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹198.00 Free delivery | ||||
| ₹222.00 Free delivery | ||||
| ₹290.00 + <span class="price">₹75.00</span> shipping |
Write Your Own Review


