Switches & Sockets
Switch with LED Indicator, Adiya - 1Module (Adiya White)
₹70.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1310
1SYK100001A1310 IAS1061LW -6A 1 way switch with Ind.
More about Switch with LED Indicator, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 35.8 mm |
Package Length | 20.5 mm |
Package Height | 49.9 mm |
Invoice Description | 1SYK100001A1310 IAS1061LW -6A 1 way switch with Ind. |
Product Range | Adiya |
Package Gross Weight | 18.14 gram |
Extended Product Type | Switch |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85365020 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹70.00
Free delivery
|
|
||
|
₹78.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹70.00
Free delivery
|
|
||
|
₹78.00
Free delivery
|
|
Write Your Own Review