Switches & Sockets
Mega Switch with LED Indicator, Adiya - 2Module (Adiya White)
₹90.00
Product Id
1SYK100001A1311
1SYK100001A1311 IAS2062LW -6A 2 way Mega Switch with Ind
More about Mega Switch with LED Indicator, Adiya - 2Module (Adiya White)
| MRP (Indian Rupees) | 258 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Color | Adiya White |
| Package Gross Weight | 43.15 gram |
| Package Height | 49.5 mm |
| Package Length | 41 mm |
| Package Width | 37.6 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1311 IAS2062LW -6A 2 way Mega Switch with Ind |
| Extended Product Type | Switch |
| Total GST Percentage | 18.00 |
| HSN Number | 85365020 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹90.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹90.00 Free delivery |
Write Your Own Review


