Switches & Sockets
Socket, Adiya - 6/16A 2Module (Adiya White)
₹113.00
Product Id
1SYK100001A1323
Order Code:1SYK100001A1323, Description:IAK20616W -6/16A Socket, Adiya,Roma White
More about Socket, Adiya - 6/16A 2Module (Adiya White)
| MRP (Indian Rupees) | 323 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 36 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAK20616W -6/16A Socket |
| Extended Product Type | IAK20616W -6/16A Socket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹113.00 Free delivery | ||||
| ₹126.00 Free delivery | ||||
| ₹150.00 + <span class="price">₹75.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹113.00 Free delivery | ||||
| ₹126.00 Free delivery | ||||
| ₹150.00 + <span class="price">₹75.00</span> shipping |
Write Your Own Review


