Switches & Sockets
Socket, Adiya - 6/25A 2Module (Adiya White)
Out of stock
Product Id
1SYK100001A1325
Order Code:1SYK100001A1325, Description:IAK20625W -6/25ASocket, Adiya,Roma White
More about Socket, Adiya - 6/25A 2Module (Adiya White)
| MRP (Indian Rupees) | Upon request |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Package Gross Weight | 36 gram |
| Package Height | 0.215 metre |
| Package Length | 0.105 metre |
| Package Width | 0.060 metre |
| Invoice Description | IAK20625W -6/25ASocket |
| Extended Product Type | IAK20625W -6/25ASocket |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


