Switches & Sockets
Blank Plate, Adiya - 1Module (Adiya White)
₹11.00
Product Id
1SYK100001A1341
Order Code:1SYK100001A1341, Description:IAM1BLNKW -Blank Plate, Adiya,Roma White
More about Blank Plate, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | 37 |
---|---|
Compatibility | Adiya |
Package Width | 0.060 metre |
Package Length | 0.105 metre |
Package Height | 0.215 metre |
Invoice Description | IAM1BLNKW -Blank Plate |
Product Range | Adiya |
Package Gross Weight | 4.4 gram |
Extended Product Type | IAM1BLNKW -Blank Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11.00
Free delivery
|
|
||
|
₹12.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹11.00
Free delivery
|
|
||
|
₹12.00
Free delivery
|
|
Write Your Own Review