Switches & Sockets
RJ11 Telephone Jack, Adiya - 1Module (Adiya White)
₹49.00
Product Id
1SYK100001A1344
1SYK100001A1344 IAM1RJ11W -RJ 11TEL 2 Pin
More about RJ11 Telephone Jack, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | 166 |
---|---|
Compatibility | Adiya |
Width in Number of Modular Spacings | 1 |
Number Of Modules | 1 |
Package Width | 0.060 meter |
Package Length | 0.215Meter |
Package Height | 0.215mete |
Invoice Description | 1SYK100001A1344 IAM1RJ11W -RJ 11TEL 2 Pin |
Product Range | Adiya |
Package Gross Weight | 0.262 Kilogram |
Extended Product Type | Telephone Jack |
Color | Adiya White |
Total GST Percentage | 18.00 |
HSN Number | 85366910 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹49.00
Free delivery
|
|
||
|
₹50.00
+ ₹75.00 shipping
|
|
||
|
₹53.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹49.00
Free delivery
|
|
||
|
₹50.00
+ ₹75.00 shipping
|
|
||
|
₹53.00
Free delivery
|
|
Write Your Own Review