Switches & Sockets
Flex Outlet, Adiya - 1Module (Adiya White)
₹60.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1347
Order Code:1SYK100001A1347, Description:IAM1FLEXW -Flex outlet, Adiya,Roma White
More about Flex Outlet, Adiya - 1Module (Adiya White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Adiya |
Package Width | 0.060 metre |
Package Length | 0.105 metre |
Package Height | 0.215 metre |
Invoice Description | IAM1FLEXW -Flex outlet |
Product Range | Adiya |
Package Gross Weight | 7.5 gram |
Extended Product Type | IAM1FLEXW -Flex outlet |
Total GST Percentage | 18.00 |
HSN Number | 85369090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹60.00
Free delivery
|
|
||
|
₹62.00
Free delivery
|
|
||
|
₹67.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹60.00
Free delivery
|
|
||
|
₹62.00
Free delivery
|
|
||
|
₹67.00
Free delivery
|
|
Write Your Own Review