Switches & Sockets
Foot Lamp, Adiya - 2Module (Adiya White)
₹213.00
Product Id
1SYK100001A1350
1SYK100001A1350 IAM2LDFLW – LED Foot lamp
More about Foot Lamp, Adiya - 2Module (Adiya White)
| MRP (Indian Rupees) | 612 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Color | Adiya White |
| Package Gross Weight | 26.5 gram |
| Package Height | 49.6 mm |
| Package Length | 41 mm |
| Package Width | 60.1 mm |
| Width in Number of Modular Spacings | 2 |
| Number Of Modules | 2 |
| Invoice Description | 1SYK100001A1350 IAM2LDFLW – LED Foot lamp |
| Extended Product Type | Foot lamp |
| Total GST Percentage | 18.00 |
| HSN Number | 94054090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹213.00 Free delivery | ||||
| ₹239.00 Free delivery | ||||
| ₹201.00 + <span class="price">₹75.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹213.00 Free delivery | ||||
| ₹239.00 Free delivery | ||||
| ₹201.00 + <span class="price">₹75.00</span> shipping |
Write Your Own Review


