Switches & Sockets
HDMI Port, Adiya - 1Module (Adiya White)
Out of stock
Product Id
1SYK100001A1354
1SYK100001A1354 IAM1HDMIW - HDMI Port 2.0
More about HDMI Port, Adiya - 1Module (Adiya White)
| MRP (Indian Rupees) | 1485 |
|---|---|
| Product Range | Adiya |
| Country of Origin | India (IN) |
| Color | Adiya White |
| Package Gross Weight | 11.1 gram |
| Package Height | 49.6 mm |
| Package Length | 20.5 mm |
| Package Width | 24.4 mm |
| Width in Number of Modular Spacings | 1 |
| Number Of Modules | 1 |
| Invoice Description | 1SYK100001A1354 IAM1HDMIW - HDMI Port 2.0 |
| Extended Product Type | HDMI |
| Total GST Percentage | 18.00 |
| HSN Number | 85366910 |
Write Your Own Review


