Switches & Sockets
Plate, Adiya - 3Module (Adiya White)
₹45.00
+ ₹75.00 shipping
Product Id
1SYK100001A1373
Order Code:1SYK100001A1373, Description:IAPP343W -3 M Plate Power, Adiya,Roma White
More about Plate, Adiya - 3Module (Adiya White)
MRP (Indian Rupees) | 157 |
---|---|
Compatibility | Adiya |
Package Width | 0.100 metre |
Package Length | 0.095 metre |
Package Height | 0.270 metre |
Invoice Description | IAPP343W -3 M Plate Power |
Product Range | Adiya |
Package Gross Weight | 50.34 gram |
Extended Product Type | IAPP343W -3 M Plate Power |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹45.00
+ ₹75.00 shipping
|
|
||
|
₹47.00
Free delivery
|
|
||
|
₹50.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹45.00
+ ₹75.00 shipping
|
|
||
|
₹47.00
Free delivery
|
|
||
|
₹50.00
Free delivery
|
|
Write Your Own Review