Switches & Sockets
Plate, Adiya - 6Module (Adiya White)
₹80.00
(Inclusive of 18.00% GST)
Product Id
1SYK100001A1375
Order Code:1SYK100001A1375, Description:IAP0683W -6 M Plate, Adiya,Roma White
More about Plate, Adiya - 6Module (Adiya White)
MRP (Indian Rupees) | Upon request |
---|---|
Compatibility | Adiya |
Package Width | 0.100 metre |
Package Length | 0.095 metre |
Package Height | 0.270 metre |
Invoice Description | IAP0683W -6 M Plate |
Product Range | Adiya |
Package Gross Weight | 75 gram |
Extended Product Type | IAP0683W -6 M Plate |
Total GST Percentage | 18.00 |
HSN Number | 85381090 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
Free delivery
|
|
||
|
₹90.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹80.00
Free delivery
|
|
||
|
₹90.00
Free delivery
|
|
Write Your Own Review